Active and preferred
RoHS Compliant

BSC072N08NS5

OptiMOS™ 5 power MOSFET 80V for telecom applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC072N08NS5
BSC072N08NS5
ea.

Product details

  • Budgetary Price €/1k
    0.46
  • Ciss
    1600 pF
  • Coss
    280 pF
  • ID (@25°C) max
    74 A
  • IDpuls max
    296 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    69 W
  • QG (typ @10V)
    24 nC
  • RDS (on) (@10V) max
    7.2 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    1.8 K/W
  • Rth
    1.8 K/W
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
BSC072N08NS5ATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
OptiMOS™ 5 80 V power MOSFET , especially designed for Synchronous Rectification for telecom and server power supplies . In addition, the device can also be utilized in other industrial applications such as solar , low voltage drives and adapter . Within seven different packages, the OptiMOS™ 5 80 V MOSFETs offer the industry’s lowest RDS(on). Additionally, compared to the previous generation, OptiMOS™ 5 80 V has an RDS(on) reduction of up to 43%.

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • Up to 44% reduced output capacitance
  • 43% RDS(on) reduction from previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
0

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }