Active and preferred
RoHS Compliant
Lead-free

IPW65R095C7

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPW65R095C7
IPW65R095C7
ea.

Product details

  • Budgetary Price €/1k
    2.57
  • ID (@25°C) max
    24 A
  • ID max
    24 A
  • IDpuls max
    100 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO247
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    128 W
  • QG
    45 nC
  • QG (typ @10V)
    45 nC
  • RDS (on) (@10V) max
    95 mΩ
  • RDS (on) (@ Tj = 25°C) max
    95 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.98 K/W
  • Rth
    0.98 K/W
  • Special Features
    Highest performance
  • VDS max
    650 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V
OPN
IPW65R095C7XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s CoolMOS™ C7 superjunction MOSFET series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on)/package and, thanks to its low switching losses, efficiency improvements over the full load range.

Features

  • 650V voltage
  • Best-in-class R DS(on)/package
  • Low energy in output capacitance (E oss)
  • Lower gate charge Qg
  • The best track record in SJ technology

Benefits

  • Enhanced safety margin for SMPS & solar
  • Lowest conduction losses/package
  • Low switching losses
  • Better light load efficiency
  • Increased system power density
  • Outstanding quality and reliability

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }