Active
RoHS Compliant
Lead-free

IPP60R040C7

CoolMOS™ C7 superjunction MOSFET offers best-in-class performance in PFC and LLC topologies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP60R040C7
IPP60R040C7
ea.

Product details

  • Budgetary Price €/1k
    4.76
  • ID max
    50 A
  • ID (@25°C) max
    50 A
  • IDpuls max
    211 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    227 W
  • QG
    107 nC
  • QG (typ @10V)
    107 nC
  • RDS (on) (@10V) max
    40 mΩ
  • RDS (on) (@ Tj = 25°C) max
    40 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.55 K/W
  • Rth
    0.55 K/W
  • Special Features
    Highest performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V
OPN
IPP60R040C7XKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s 600 V and 650 V CoolMOS™ C7 superjunction (SJ) MOSFET families are designed to achieve record-level efficiency performance, with reduced losses over the whole load range in hard-switching applications.

Features

  • Reduced switching losses
  • Excellent figure of merit Q G*R DS(on)
  • Increased switching frequency
  • Best R (on)*A in the market
  • Rugged body diode

Benefits

  • Higher frequency with no efficiency loss
  • Key Efficiency Measure for All Loads
  • 50% smaller magnetic components
  • Smaller packages for same RDS(on)
  • Versatile for Hard and Soft Switching

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }