IPLK80R900P7
800 V CoolMOS™ P7 superjunction MOSFET in ThinPAK 5x6 package
The 800V CoolMOS™ P7 superjunction MOSFET series is a perfect fit for low-power SMPS applications by fully addressing market needs in performance, ease-of-use and price/performance ratio. It mainly focuses on flyback applications including adapter and charger, audio SMPS, AUX and industrial power.
It offers up to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature compared to its predecessor as well as to competitor parts tested in typical flyback applications. It also enables higher power density designs through lower switching losses and better DPAK RDS(on) products. Overall, it helps customers save BOM cost and reduce assembly effort. The ThinPAK 5x6 package is characterized by a very small footprint of 5x6 mm² and a very low profile with a height of 1 mm. Together with its benchmark low parasitics, these features lead to significantly smaller form factors and help to boost power density. This combination makes CoolMOS™ P7 in ThinPAK 5x6 a perfect fit for its target applications.
Summary of Features
- Best-in-class FOM RDS(on) * Eoss; reduced Qg, Ciss and Coss
- Best-in-class DPAK RDS(on) of 280mΩ
- Best-in-class V(GS)th of 3V and smallest V(GS)th variation of ± 0.5V
- Integrated Zener diode ESD protection up to Class 2 (HBM)
- Best-in-class quality and reliability
- Low EMI
- Wide range of RDS(on) values
- Fully optimized portfolio
Benefits
- 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to CoolMOS™ C3
- Enabling higher power density designs, BOM savings and lower assembly cost
- Easy to drive and to design-in
- Power density improvement compared to latest CoolMOS™ charger technology
- Better production yield by reducing ESD related failures
- Less production issues and reduced field returns
- Easy to select right parts for fine tuning of designs
Potential Applications
- High density Charger and Adapter
- USB-PD
- Audio
- Industrial SMPS
- AUX power



