IPB60R105CFD7
Overview
600V CoolMOS™ CFD7 Superjunction MOSFET with integrated fast body diode in D2PAK package is the perfect choice for resonant high power topologies
Infineon’s 600V CoolMOS™ CFD7 Superjunction MOSFET IPB60R105CFD7 in D2PAK package is ideally suited for resonant topologies in high power SMPS, such as server, telecom and EV charging stations, where it enables significant efficiency improvements. As successor to the CFD2 SJ MOSFET family it comes with reduced gate charge, improved turn-off behavior and up to 69% reduced reverse recovery charge compared to competitors.
Summary of Features
- Ultra-fast body diode
- Best-in-class reverse recovery charge (Qrr)
- Improved reverse diode dv/dt and dif/dt ruggedness
- Lowest FOM RDS(on) x Qg and EOSS
- Best-in-class RDS(on)/package combinations
Benefits
- Best-in-class hard commutation ruggedness
- Highest reliability for resonant topologies
- Highest efficiency with outstanding ease-of-use/performance trade-off
- Enabling increased power density solutions
Potential Applications
Complementary Products
Training
Quality
Support








