Active
RoHS Compliant
Lead-free

IPA65R190CFD

Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    1.13
  • ID max
    17.5 A
  • ID (@25°C) max
    17.5 A
  • IDpuls max
    57.2 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220 FullPAK, TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    34 W
  • QG
    68 nC
  • QG (typ @10V)
    68 nC
  • RDS (on) (@10V) max
    190 mΩ
  • RDS (on) (@ Tj = 25°C) max
    190 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    3.7 K/W
  • Rth
    3.7 K/W
  • VDS max
    650 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
IPA65R190CFDXKSA2 IPA65R190CFDXKSA1
Product Status active discontinued
Infineon Package
Package Name TO220 FullPAK TO220 FullPAK
Packing Size 500 500
Packing Type TUBE TUBE
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status discontinued
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Replacement for 650V CoolMOS™ CFD2 is 600V CoolMOS™ CFD7 650V CoolMOS™ CFD2 is Infineon's second generation of market leading high voltage CoolMOS™ MOSFETs with integrated fast body diode. The CFD2 devices are the successor of 600V CFD with improved energy efficiency. The softer commutation behavior and therefore better EMI behavior gives this product a clear advantage in comparison with competitor parts.

Features

  • 650 V with integrated fast body diode
  • Low voltage overshoot in hard switching
  • Significant Q G reduction
  • Tighter R DS(on)max to R DS(on)typ window
  • Easy to design-in

Benefits

  • Low switching losses due to low Q rr
  • Self limiting di/dt and dv/dt
  • Low Qoss
  • Reduced turn on and turn of delay times
  • Outstanding CoolMOS™ quality

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }