TO-Leadless
Overview
600V and 650V CoolMOS™ C7 Gold superjunction MOSFET in TO-Leadless (G7) - the perfect balance of high efficiency and ease-of-use
The combination of improved 650V CoolMOS™ C7 and 600V CoolMOS™ C7 superjunction (SJ) MOSFET technology plus the low parasitic inductance from both the package and 4pin Kelvin source option, and the improved thermal performance of the TOLL package all add together to enable for the first time the possibility of using an surface mount (or SMD) solution in mid to high power boost or power factor correction circuits (PFC).
This leads to customer benefits in both power density and manufacturing cost reduction all of with high quality and an easy to use part. In addition to being suitable for hard switching topologies, the 600V CoolMOS™ G7 SJ MOSFET also gives excellent performance in resonant topologies such as LLC.
Products
Details
Simulation
Support