IRF7509PBF-1 Overview 30V 1N-1P Channel HEXFET Power MOSFET in a Micro-8 package Benefits Industry-standard pinout Micro-8 Package Compatible with Existing Surface Mount Techniques RoHS Compliant, Halogen-Free MSL1, Industrial qualification Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Boards Tools & Software Simulation Videos Partners Training Packaging Support Contact