IPB22N03S4L-15 30V, N-Ch, 14.6 mΩ max, Automotive MOSFET, D2PAK, OptiMOS™-T2
Overview
Summary of Features
- N-channel - Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green product (RoHS compliant)
- Ultra low Rds(on)
- 100% Avalanche tested
Benefits
- world's lowest RDS at 30V (on)
- highest current capability
- lowest switching and conduction power losses for highest thermal efficiency
- robust packages with superior quality and reliability
- Optimized total gate charge enables smaller driver output stages
Potential Applications
- OptiMOS-T2 30V addresses all kind of EPS motor control, 3-phase and H-bridge motors, HVAC fan control, electric pumps, etc. especially in combination with PWM control.
- Thus OptiMOS-T2 30V products based on Infineon’s advanced trench technology will be the benchmark for next generation of automotive applications in energy efficiency, CO2 reduction, e-drives.
Videos
Training
- Get to know Infineon’s Automotive MOSFET data sheet
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities
Are you looking for a power MOSFET alternative and want to see what Infineon can offer? It has never been easier.
- Know how a typical battery protection switch works and the importance of MOSFET avalanche robustness
- Identify the best-in-class Infineon offerings of demo boards, MOSFETs and gate drivers
- learnt about the transition from fule injection combustion engine to full battery electric vehicles and the main 48V powered applications
- Additionally get an overview about Infineon’s comprehensive MOSFET portfolio for 48 V applications and their support material
- Be familiar with top-side cooling, its uses and benefits
- Learn how you can get the most out of your TOLT package
This training explains the benefits of using the TOLG and the target industrial and automotive applications of this package. It also lists the current available portfolio and explains what you will gain by using the package.
- Know more about Infineon’s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications
- Understand why and how Infineon is strengthening its position in the 40 V MOSFET market, and be familiar with Infineon’s newest 60 V MOSFETs
- Get to know Infineon’s Zero Defect approach and how Infineon goes beyond the requirements when it comes to automotive MOSFET qualification
- Be familiar with both dimensions of Infineon’s Zero Defect approach, which aim at extending product lifetimes and reducing the number of random failures, by exploring each one in detail
Support


