Automotive MOSFET
Infineon offers a wide range of power MOSFETs covering N-Channel, P-Channel, and Dual-channel MOSFETS for automotive applications qualified beyond AEC-Q101.
By using high-quality components, such as automotive power MOSFETs from Infineon, engineers and automakers keep MOSFET-related failures to an absolute minimum. Our commitment to our customers’ success and to overall road safety is proven by the fact that all automotive MOSFETs bearing our name uphold the highest-possible quality standards, far beyond AEC-Q101.
Infineon's portfolio of automotive qualified OptiMOS™ power MOSFETs offer benchmark quality in a range from 20V-300V, diversified packages and an RDS(on) down to 0.55 mΩ. CoolMOS™ superjunction MOSFETs complete the offering of automotive qualified products in the range from 300V-800V in SMD and through-hole packages.
We continuously offer the latest automotive MOSFET products with superior performance based on Infineon’s leading MOSFET technology, excellent quality, and robust package:
- Leading RDS(on) performance in trench technologies
- Highest current capabilities in standard packages
- Lowest switching and conduction power losses
- Robust package technology
Infineon automotive MOSFETs are used to drive motors in a wide range of applications such as pumps, fans, ventilation, seat adjustment, or sunroofs. They are also used in safety-critical applications such as electric power steering (EPS), electric braking, and injection systems. Furthermore, they act as switches in On board chargers, HV/LV DC/DC converters, battery management systems, and inverters.
The key takeaway: we have the right MOSFET in the suitable package for all automotive applications.
In combination with sensors, microcontrollers, and other required semiconductor solutions, Infineon offers a wide range of automotive MOSFETs that are developed with the expertise of several decades.
Our broad automotive MOSFET portfolio includes P-Channel MOSFETS and N-Channel MOSFETS in a variety of packages. Depending on you applications needs you can find single, dual Half-bridge and top-side-cooled packages for your requirements.
Infineon offers a wide portfolio of automotive P-Channel power MOSFET in leaded packages with the technology of OptiMOS™ -P2 and Gen5.
Our portfolio of automotive P-Channel MOSFETs offers products in 30V, 40V, 55V and 150V with the world’s lowest RDS(on) at 40 V and the highest current capabilities. Additionally, it is fully avalanche.
With a portfolio of Automotive N-Channel MOSFETs available in a wide variety of packages, our MOSFETs provide ultimate design flexibility and meet a wide selection of needs. Starting from 3mm x 3mm and going up to a size of 10mm x 15mm, you can find the MOSFET for your application needs.
Additionally, the newly released Half-bridge package for 40V motor drive applications, along with the newest top-side-cooled 10mm x 15mm for highest power density applications, complete the portfolio for these special requirements saving space and additional costs on cooling components respectively.
Silicon Carbide (SiC) MOSFETs offer high efficiency and reliability for automotive applications. Infineon’s extensive range of automotive SiC MOSFETs, include Silicon Carbide CoolSiC™ MOSFETS, Silicon Carbide MOSFET Discretes, and Silicon Carbide CoolSiC™ MOSFET Modules.
These SiC MOSFETs for the automotive industry provide optimal performance and the highest operational reliability as well as improved savings in both space and weight categories.
When it comes to automotive applications, a MOSFET is used in body electronics, powertrain, chassis and safety, car security, electric drive drain, and infotainment systems.
To learn more about all our automotive solutions by application, visit our automotive applications page.

The dual SSO8 5x6 mm2 package is perfectly suitable for single loads. For bridge applications the routing with a dual MOSFET is complicated and requires a large PCB area. Additionally, current rating in the dual SSO8 packages are limited to 20A.
Using the integrated half-bridge, the PCB area is sizably reduced, as it provides enhanced routing for bridge applications. The newly designed half-bridge is based on the optimized OptiMOS™6 technology. The portfolio provides a wide RDS(ON) range from 3.0 mΩ to 7.0 mΩ and increased datasheet current rating of 60A.
Potential applications: Motor control, window lift, BCM (Body Control Module), Parking brake, Seat control module
Product key features:
- Integrated half bridge SSO8 (5x6)
- 5x6 mm2 reduced footprint & optimized layout for B6 apps
- Latest OptiMOS™6 40V optimized for switching & power losses
- Package JEDEC listed
- Cost efficiency for low & mid power drive apps
- Cu-clip soldered
- Enhanced routing for bridge applications results in sizably PCB area
- RDS(ON) range 3.0 mΩ to 7.0 mΩ
- Increased datasheet current rating of 60A
Product |
max RDS(on) [mΩ] |
ID [A] |
Qg (typ) [nC] |
LL/NL |
3.0 |
60 |
27 |
LL |
|
3.1 |
60 |
24 |
NL |
|
4.5 |
60 |
15 |
LL |
|
5.0 |
60 |
12.5 |
NL |
|
6.3 |
45 |
10 |
LL |
|
7.0 |
45 |
8.9 |
NL |
Infineon introduces sTOLL as its latest high power leadless package in 7x8 mm² with OptiMOS-5™ 40 V and OptiMOS-6™ 40 V for future automotive applications (JEDEC name is MO-319 and IEC name is HSOF-5).
Knowing exactly what carmakers and consumers need and expect, today and tomorrow, Infineon automotive MOSFETs go beyond the AEC-Q101 qualification standard. While the standard is valuable in its own right, it’s not enough for us.
The reason for our choice becomes clear by examining AEC-Q101’s weaknesses. For one, the standard neither covers untypical or stringent mission profiles nor does it track the stability of the manufacturing process over time. What is more, it does not consider dpm below 10,000. In comparison, our automotive MOSFETs are more robust and achieve the lowest-possible dpm rate of less than 0.1.
Why do we at Infineon exceed AEC-Q101? Because upholding high quality standards is a mindset that permeates our entire organization, even when this means going above and beyond. In this case, exceeding the standards is required to make cars that are cleaner, thanks to lower CO2 emissions, and safer, thanks to (semi-)autonomous driving features. Our ridged product qualification process ensures automakers receive the most reliable performance possible.
Infineon supports the design process by offering:
- Evaluation Boards
- PCB Design Data
- Simulation Models
- Simulation Tools
You can also ask the Infineon community in the Infineon MOSFET Forum for further support. Click here to go directly to the forum.

- Have an overview of the converters needed in electric vehicles.
- Analyze the 2-quadrant converter topology in buck and boost mode and the half-bridge converter with center tap rectification topology.

- Get to know Infineon’s Automotive MOSFET data sheet
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities

- Know how a typical battery protection switch works and the importance of MOSFET avalanche robustness
- Identify the best-in-class Infineon offerings of demo boards, MOSFETs and gate drivers

- learnt about the transition from fule injection combustion engine to full battery electric vehicles and the main 48V powered applications
- Additionally get an overview about Infineon’s comprehensive MOSFET portfolio for 48 V applications and their support material

- Be familiar with top-side cooling, its uses and benefits
- Learn how you can get the most out of your TOLT package

This training explains the benefits of using the TOLG and the target industrial and automotive applications of this package. It also lists the current available portfolio and explains what you will gain by using the package.

- Know more about Infineon’s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications
- Understand why and how Infineon is strengthening its position in the 40 V MOSFET market, and be familiar with Infineon’s newest 60 V MOSFETs

- Get to know Infineon’s Zero Defect approach and how Infineon goes beyond the requirements when it comes to automotive MOSFET qualification
- Be familiar with both dimensions of Infineon’s Zero Defect approach, which aim at extending product lifetimes and reducing the number of random failures, by exploring each one in detail
Are you looking for a power MOSFET alternative and want to see what Infineon can offer? It has never been easier.