600V CoolMOS™ CPA and 650V CoolMOS™ CFDA

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Automotive CoolMOS™ technology in pole position

650V_CoolMOS_CFDA

 

Button-Find-Product-Portfolio

 

Infineon's 600V CoolMOS™ CPA power MOSFET portfolio and the broad 650V CoolMOS™ CFDA power MOSFET portfolio provide all benefits of a fast switching superjunction MOSFET. The families fulfill the enhanced reliability requirements of automotive applications, realized with special screening measures in front end and back end and qualification compliant to AEC Q100.

 

With its integrated fast body diode, 650V CoolMOS™ CFDA additionally caters to special application needs. This fast body diode is the key for addressing resonant switching topologies resulting in lower switching losses due to the low gate charge. The softer commutation behavior and consequent reduced EMI appearance gives the 650V CoolMOS™ CFDA series a clear advantage in comparison to competitor parts. Furthermore, limited voltage overshoot during hard commutation of the body diode enables easier implementation of layout and design.

 

The combination of both 600V CoolMOS™ CPA and 650V CoolMOS™ CFDA technologies are the best choice for switching topologies in automotive applications.

 

 

 

Common key features
CoolMOS™ "A"
Key features
600V CoolMOS™ CPA
Applications
600V CoolMOS™ CPA 
  • First 600V/650V automotive qualified high voltage technologies for automotive market
  • Compliant to AEC Q101 standard
  • Lowest R DS(on) per package
  • Lowest gate charger value Q G
  • Hard switching topologies
  • PFC boost stages in on-board charger
  • Active clamp or two transistor forward in DC-DC converter

 

Key features 650V CoolMOS™ CFDA Applications 650V CoolMOS™ CFDA
  • Limited voltage overshoot during hard commutation-self-limiting di/dt and dv/dt
  • Low Q rr at repetitive commutation on body Diode and low Q oss
  • Resonant switching topologies
  • LLC or full-bridge ZVS in DC-DC converter
  • HID lamp

Product portfolio 600V CoolMOS™ CPA

Click on a product type to learn more, download datasheet and order

R DS(on) [mΩ] I 2 PAK D 2 PAK TO-220 TO-247
45mΩ       IPW60R045CPA
75mΩ       IPW60R075CPA
105mΩ IPI60R099CPA IPB60R099CPA IPP60R099CPA IPW60R099CPA
199mΩ   IPB60R199CPA    
299mΩ   IPB60R299CPA    

 

Product portfolio 650V CoolMOS™ CFDA

Click on a product type to learn more, download datasheet and order

R DS(on) [mΩ] DPAK D 2PAK TO-220 TO-247
660mΩ IPD65R660CFDA

IPB65R660CFDA

IPP65R660CFDA

 
420mΩ

IPD65R420CFDA

     
310mΩ  

IPB65R310CFDA

IPP65R310CFDA

 
190mΩ  

IPB65R190CFDA

IPP65R190CFDA

IPW65R190CFDA

150mΩ  

IPB65R150CFDA

IPP65R150CFDA

IPW65R150CFDA

110mΩ  

IPB65R110CFDA

IPP65R110CFDA

IPW65R110CFDA

80mΩ      

IPW65R080CFDA

48mΩ      

IPW65R048CFDA


Product Brief

Title Size Date Version
329 KB 01 Mar 2012

Product Brochure

Title Size Date Version
2.7 MB 27 Apr 2017 02_00
907 KB 08 May 2015 02_00
1.5 MB 09 Jun 2016 06_16

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
310 KB 10 Oct 2016 01_00
1.9 MB 03 May 2013 01_00
211 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
521 KB 10 Oct 2016 01_00
264 KB 10 Oct 2016 01_00
3.5 MB 15 May 2017 01_00

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
2.3 MB 30 May 2016 05_00
7 MB 25 Jun 2015 01_00
1 MB 01 Nov 2012 01_00
880 KB 14 Aug 2014 01_00
1.1 MB 30 Jan 2015 01_00
701 KB 30 Nov 2015 01_00
1.6 MB 23 Apr 2008 01_00
993 KB 01 Apr 2008 01_00

Application Brochure

Title Size Date Version
575 KB 09 May 2017 01_00

Additional Product Information

Title Size Date Version
40 KB 21 Jun 2016 01_00

Article

Title Size Date Version
1.3 MB 12 Apr 2017 01_00

Simulation Models

Title Size Date Version
667 KB 15 May 2013 01_00

 

CoolMOS™ CFDA – the optimum solution for Automotive applications

CoolMOS™ CFDA – the optimum solution for automotive applications

With the 650V CoolMOS™ CFDA, Infineon launches its second generation of market leading automotive qualified high voltage CoolMOS™ MOSFET. In addition to the well-known attributes of high quality and reliability required by the automotive industry, the new CoolMOS™ CFDA series provides now also an integrated fast body diode optimized for the usage in resonant topologies within DC-DC converters, onboard chargers and HID lighting.

 
Length 3:28

 

Efficiency in Switch Mode Power Supplies (SMPS)

Efficiency in switch mode power supplies (SMPS)

Efficient energy conversion is vital for an environmentally-friendly electricity support. Infineon’s SMPS products are consequently optimized for the requirements of the next generation of highest efficient solutions and enable systems with best price/performance ratio for applications such as data centers, where energy efficiency becomes a more and more important factor.

 
Length 6:32

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon