IPW60R180P7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Optimized power MOSFETs merging high energy efficiency with ease-of-use


Description:

The 600V CoolMOS™ P7 is the successor to the 600V CoolMOS™ P6 series. It continues to balance the need for high efficiency against the ease-of-use in the design process. The best-in-class R onxA and the inherently low gate charge (Q G) of the CoolMOS™ 7th generation platform ensure its high efficiency.

Summary of Features:

Efficiency

  • 600V P7 enables excellent FOM R DS(on)xE oss andR DS(on)xQ G

Ease-of-use

  • Integrated ESD diode from 180mN and above R DS(on)s
  • Integrated gate resistor R G
  • Rugged body diode
  • Wide portfolio in through hole and surface mount packages
  • Both standard grade and industrial grade parts are available

Benefits:

Efficiency

  • Excellent FOMs R DS(on)xQ G/R DS(on)xE oss enable higher efficiency

Ease-of-use

  • Ease-of-use in manufacturing environments by stopping ESD failures occurring
  • Integrated R G reduces MOSFET oscillation sensitivity
  • MOSFET is suitable for both hard and resonant switching topologies such as PFC and LLC
  • Excellent ruggedness during hard commutation of the body diode seen in LLC topology
  • Suitable for a wide variety of end applications and output powers
  • Parts available suitable for consumer and industrial applications

Target Applications:

  • TV power supply
  • Industrial SMPS
  • Server
  • Telecom 
  • Lighting

2EDN-EiceDRIVER

EiceDRIVER™ 1EDN and 2EDN Gate Driver for MOSFETs

Download Gate Driver ICs overview


Parametric IPW60R180P7
Budgetary Price €€/1k   1.13 
Package   TO-247
VDS  max 600.0V
RDS (on)  max 180.0mΩ
Polarity   N
ID  max 18.0A
Ptot  max 72.0W
IDpuls  max 53.0A
VGS(th)  min  max 3.0V  4.0V
QG   25.0nC 
Rth   1.74K/W 
RthJC  max 1.74K/W
RthJA  max 62.0K/W
Operating Temperature  min  max -55.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   THT
Qgd   8.0nC 

Data Sheet

Title Size Date Version
1.3 MB 20 Feb 2017 02_01

Product Brochure

Title Size Date Version
1.5 MB 09 Jun 2016 06_16
2.7 MB 27 Apr 2017 02_00

Application Notes

Title Size Date Version
701 KB 30 Nov 2015 01_00
3.2 MB 28 Mar 2017 01_00
2.9 MB 04 Jul 2017 01_01
2 MB 01 Dec 2016 01_00
880 KB 14 Aug 2014 01_00
7 MB 25 Jun 2015 01_00
1 MB 01 Nov 2012 01_00

Product Brief

Title Size Date Version
483 KB 14 Jun 2017 01_00

Application Brochure

Title Size Date Version
1.5 MB 27 Jun 2017 02_00
575 KB 09 May 2017 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
521 KB 10 Oct 2016 01_00
264 KB 10 Oct 2016 01_00
3.5 MB 15 May 2017 01_00
298 KB 08 Sep 2016 01_00
211 KB 10 Oct 2016 01_00
310 KB 10 Oct 2016 01_00
Sales Product Name IPW60R180P7
OPN IPW60R180P7XKSA1
Product Status active and preferred
Order online Buy online
Package Name PG-TO247-3
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 240
Packing Type TUBE
Moisture Level NA

Simulation Models

Title Size Date Version
674 KB 28 Mar 2017 01_00
600 V CoolMOS™ P7 – Infineon’s most well balanced High Voltage MOSFET technology

600 V CoolMOS™ P7 – Infineon’s most well balanced High Voltage MOSFET technology

Introduction of Infineon’s latest 600 V CoolMOS™ P7 combining highest efficiency with excellent ease-of-use and overview about target applications, features and benefits.
Length 5:43

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon