IPD60R600P7S

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Optimized power MOSFETs merging high energy efficiency with ease-of-use


Description:

The 600V CoolMOS™ P7 is the successor to the 600V CoolMOS™ P6 series. It continues to balance the need for high efficiency against the ease-of-use in the design process. The best-in-class R onxA and the inherently low gate charge (Q G) of the CoolMOS™ 7th generation platform ensure its high efficiency.

Summary of Features:

Efficiency

  • 600V P7 enables excellent FOM R DS(on)xE oss andR DS(on)xQ G

Ease-of-use

  • Integrated ESD diode from 180mN and above R DS(on)s
  • Integrated gate resistor R G
  • Rugged body diode
  • Wide portfolio in through hole and surface mount packages
  • Both standard grade and industrial grade parts are available

Benefits:

Efficiency

  • Excellent FOMs R DS(on)xQ G/R DS(on)xE oss enable higher efficiency

Ease-of-use

  • Ease-of-use in manufacturing environments by stopping ESD failures occurring
  • Integrated R G reduces MOSFET oscillation sensitivity
  • MOSFET is suitable for both hard and resonant switching topologies such as PFC and LLC
  • Excellent ruggedness during hard commutation of the body diode seen in LLC topology
  • Suitable for a wide variety of end applications and output powers
  • Parts available suitable for consumer and industrial applications

Target Applications:

  • TV power supply
  • Industrial SMPS
  • Server
  • Telecom 
  • Lighting

Parametric IPD60R600P7S
Package   DPAK (TO-252)
VDS  max 600.0V
RDS (on)  max 600.0mΩ
Polarity   N
ID  max 6.0A
Ptot  max 30.0W
IDpuls  max 16.0A
VGS(th)  min  max 3.0V  4.0V
QG   9.0nC 
Rth   4.19K/W 
RthJC  max 4.19K/W
RthJA  max 62.0K/W
Operating Temperature  min  max -40.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   SMT
Qgd   3.0nC 

Data Sheet

Title Size Date Version
1.1 MB 17 Jul 2017 02_00

Product Brochure

Title Size Date Version
1.5 MB 09 Jun 2016 06_16
2.7 MB 27 Apr 2017 02_00

Application Notes

Title Size Date Version
880 KB 14 Aug 2014 01_00
2.9 MB 04 Jul 2017 01_01
701 KB 30 Nov 2015 01_00
1 MB 01 Nov 2012 01_00
2 MB 01 Dec 2016 01_00
7 MB 25 Jun 2015 01_00
3.2 MB 28 Mar 2017 01_00

Product Brief

Title Size Date Version
483 KB 14 Jun 2017 01_00

Application Brochure

Title Size Date Version
1.5 MB 27 Jun 2017 02_00
199 KB 18 Sep 2017 02_00

Product Selection Guide

Title Size Date Version
310 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
298 KB 08 Sep 2016 01_00
3.5 MB 15 May 2017 01_00
211 KB 10 Oct 2016 01_00
Sales Product Name IPD60R600P7S
OPN IPD60R600P7SAUMA1
Product Status active and preferred
Order online
Package Name PG-TO252-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.