IPP60R380E6
Overview
CoolMOS™ E6 combines Infineon's experience as the leading superjunction MOSFET supplier with best-in-class innovation. The offered devices provide all benefits of a fast switching SJ MOSFET while not sacrificing ease-of-use. Extremely low switching and conduction losses make switching applications even more efficient, compact, lighter and cooler.
- 600V CoolMOS™ E6 is replacement for 600V CoolMOS™ C3
- 650V CoolMOS™ E6 is replacement for 650V CoolMOS™ C3
Summary of Features
- Easy control of switching behavior
- Very high commutation ruggedness
- Extremely low losses due to very low Figure of Merit (R DS(ON)*Q g) and E oss)
- Easy to use
- Better light load efficiency compared to C3
- Outstanding reliability with proven CoolMOS™ quality combined with high body diode ruggedness
- Better price performance in comparison to previous CoolMOS™ generations
- More efficient, more compact, lighter and cooler
Benefits
- Improved power density
- Improved reliability
- General purpose part can be used in both soft and hard switching topologies
- Better light load effciency
- Improved effciency in hard switching applications
- Improved ease-of-use
- Reduces possible ringing due to pcb layout and package parasitic effects
Potential Applications
Videos
Quality
Support