OptiMOS™ 5 80V and 100V

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Industry leading technology for telecom applications

Header_OptiMOS 5 80V 100V_WEB

 

OptiMOS™ 5 80V and 100V, Infineon’s latest generation of power MOSFETs, are especially designed for synchronous rectification in  telecom and server power supplies. In addition, these devices can also be utilized in other industrial applications such as solar, low voltage drives and adapters.

 

Within seven different packages, the new OptiMOS™ 5 80V and 100V MOSFETs offer the industry’s lowest R DS(on). One of the biggest contributors to this industry leading FOM is the low on-state resistance with a value as low as 2.7mΩ in the SuperSO8 package, providing the highest level of power density and efficiency.

 

Webbutton-CombinedPortfolio-Webinar Webbutton_CombinedPortfolio Reliability-data-button

 

 

Features Benefits Applications
  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • Output capacitance improvement of up to 44%
  • R DS(on) reduction of up to 43% from previous generation
  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • 5V lower voltage overshoot

Product portfolio OptiMOS™ 5 80V and 100V

Click on a product type to learn more, download datasheet and order

R DS(on) max@ V GS=10V[mΩ] SuperSO8 S3O8 TO-Leadless TO-220 TO-220 FullPAK
80V 1-4mΩ BSC026N08NS5   IPT012N08N5* IPP020N08N5  
BSC030N08NS5   IPT029N08N5
IPP023N08N5  
BSC037N08NS5     IPP027N08N5  
BSC040N08NS5     IPP034N08N5  
4-8mΩ BSC052N08NS5 BSZ075N08NS5   IPP052N08N5  
BSC061N08NS5        
BSC072N08NS5        
8-12mΩ BSC117N08NS5
BSZ084N08NS5      
  BSZ110N08NS5      
100V 1-4mΩ BSC035N10NS5   IPT015N10N5* IPP023N10N5  
      IPP030N10N5  
4-8mΩ BSC040N10NS5        
BSC070N10NS5        
8-10mΩ BSC098N10NS5 BSZ097N10NS5   IPP083N10N5 IPA083N10N5

* 5kW TO-Leadless Evaluationboard available

 

R DS(on) max@ V GS=10V[mΩ] D2PAK D2PAK 7pin
80V 1-4mΩ IPB017N08N5 IPB015N08N5
IPB020N08N5  
IPB024N08N5  
IPB031N08N5  
4-8mΩ IPB049N08N5  
100V 1-4mΩ IPB020N10N5 IPB017N10N5
IPB027N10N5 IPB024N10N5


 

5kW TO-Leadless Evaluationboard

The 5kW Evaluation Board represents Infineon’s solution for an inverter stage of high power motor control applications such as forklifts or low speed cars. 

5 variants available:

  • 60V with IPT007N06N
  • 80V with IPT012N08N5
  • 100V with IPT015N10N5
  • 100V with IPT020N10N3
  • 120V with IPT059N15N3

Learn more

5kw-to-leadless-evaluation-board-549x445

 

IFX_Website-Button_Webinars Banner Simulation Tool

Evaluation Boards

Board Family Description Status
EVAL_IPT015N10N5_TOLL MOSFET Evaluation Board for an inverter stage of high power motor control applications such as forklifts or low speed cars, available in five RDS(on) variants
  • 100V IPT015N10N5 1.5mΩ
  • 100V IPT020N10N3 2.0mΩ
  • 150V IPT059N15N3 5.9mΩ
  • 60V IPT007N06N 0.75mΩ
  • 80V IPT012N08N5 1.2mΩ
on request

Simulation Models

Title Size Date Version
796 KB 18 Oct 2016 01_00
OptiMOS™ 5 80V and 100V Power MOSFETs - Product Portfolio

OptiMOS™ 5 80V and 100V power MOSFETs - product portfolio

This video introduces the new OptiMOS™ 5 80V and 100V portfolio targeted at applications such as telecom, server, solar, low voltage drives and adapter.

 
Length 3:14

 

OptiMOS™ 5 80V and 100V Power MOSFETs - Figure of Merit and Measurement Results

OptiMOS™ 5 80V and 100V power MOSFETs - figure of merit and measurement results

OptiMOS™ 5 80V and 100V, Infineon’s latest generation of power MOSFETs, are especially designed for synchronous rectification for telecom and server power supplies. In addition, these devices can also be utilized in other industrial applications such as solar, low voltage drives and adapter.

 
Length 3:48

 

OptiMOS™ 5 80V and 100V Power MOSFETs - Figure of Merit OptiMOS™ 80V

OptiMOS™ 5 80V and 100V power MOSFETs - figure of merit OptiMOS™ 80V

OptiMOS™ 5 80V and 100V, Infineon’s latest generation of power MOSFETs, are especially designed for synchronous rectification for telecom and server power supplies. In addition, these devices can also be utilized in other industrial applications such as solar, low voltage drives and adapter.

 
Length 4:13

 

OptiMOS™ 5 80V and 100V Power MOSFETs - Efficiency Measurement and Demoboard

OptiMOS™ 5 80V and 100V power MOSFETs - efficiency measurement and demoboard

OptiMOS™ 5 80V and 100V, Infineon’s latest generation of power MOSFETs, are especially designed for synchronous rectification for telecom and server power supplies. In addition, these devices can also be utilized in other industrial applications such as solar, low voltage drives and adapter.

 
Length 3:57

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon