30V-250V N-Channel Power MOSFET Bare Die

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Header_OptiMOS_Bare_Die


Infineon’s OptiMOS™ 25V to 250V families combine very low on-state resistance (R DS(on)) and fastest switching behavior, providing outstanding performance to a wide range of industrial and consumer applications. From high current motor control applications to fast switching DC-DC converters or class D audio amplifiers, Infineon’s products offer excellent performance and the highest efficiency.

 

  • Suitable for die bond: soldered or glued
  • Backside metallization: NiV system
  • Frontside metallization: AICu system
  • Passivation: nitride (only on edge structure)

 

Banner Simulation Tool

Reliability-data-button

Power-Management-Selection-Guide

 


Product OPN Product Status Green RDS (on) VGS(th) Technology VDS Die Size (X) Die Size (Y) Die Size (Area)
Matching Results: 28                  
descending ascending       descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
IPC313N10N3R  

IPC313N10N3RX1SA2

active and preferred

1.9 mΩ
2.0 V
3.5 V
OptiMOS™ 3
100 V
5.2 mm
6 mm
31.2 mm²
IPC302N20NFD  

IPC302N20NFDX1SA1

active and preferred

9.4 mΩ
2.0 V
4.0 V
OptiMOS™ 3
200 V
4.5 mm
6.7 mm
30.15 mm²
IPC302N20N3  

IPC302N20N3X1SA1

active and preferred

9.2 mΩ
2.0 V
4.0 V
OptiMOS™ 3
200 V
4.5 mm
6.7 mm
30.15 mm²
IPC26N12NR  

IPC26N12NRX1SA1

active and preferred

3.2 mΩ
2.0 V
4.0 V
OptiMOS™ 3
120 V
4.36 mm
6 mm
26.16 mm²
IPC302N25N3  

IPC302N25N3X1SA1

active and preferred

16.0 mΩ
2.0 V
4.0 V
OptiMOS™ 3
250 V
4.5 mm
6.7 mm
30.15 mm²
IPC26N12N  

IPC26N12NX1SA1

active and preferred

3.0 mΩ
2.0 V
4.0 V
OptiMOS™ 3
120 V
3.96 mm
6.6 mm
26.13 mm²
IPC171N04N  

IPC171N04NX1SA1

active and preferred

1.1 mΩ
2.1 V
4.0 V
OptiMOS™ 3
40 V
2.95 mm
5.9 mm
17.4 mm²
IPC302N12N3  

IPC302N12N3X1SA1

active and preferred

2.5 mΩ
2.0 V
4.0 V
OptiMOS™ 3
120 V
4.5 mm
6.7 mm
30.15 mm²
IPC302NE7N3  

IPC302NE7N3X1SA1

active and preferred

1.2 mΩ
2.3 V
3.8 V
OptiMOS™ 3
75 V
4.5 mm
6.7 mm
30.15 mm²
IPC022N03L3  

IPC022N03L3X1SA1

active and preferred

5.3 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
1.05 mm
2.1 mm
2.2 mm²
IPC042N03L3  

IPC042N03L3X1SA1

active and preferred

2.3 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
1.53 mm
2.78 mm
4.25 mm²
IPC045N10N3  

IPC045N10N3X1SA1

active and preferred

15.2 mΩ
2.0 V
3.5 V
OptiMOS™ 3
100 V
1.8 mm
2.5 mm
4.5 mm²
IPC055N03L3  

IPC055N03L3X1SA1

active and preferred

1.7 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
1.68 mm
3.28 mm
5.51 mm²
IPC173N10N3  

IPC173N10N3X1SA1

active and preferred

3.6 mΩ
2.0 V
3.5 V
OptiMOS™ 3
100 V
3 mm
5.76 mm
17.28 mm²
IPC218N04N3  

IPC218N04N3X1SA1

active and preferred

0.9 mΩ
2.0 V
4.0 V
OptiMOS™ 3
40 V
3.7 mm
5.9 mm
21.83 mm²
IPC218N06L3  

IPC218N06L3X1SA1

active and preferred

1.2 mΩ
1.2 V
2.2 V
OptiMOS™ 3
60 V
3.7 mm
5.9 mm
21.83 mm²
IPC300N20N3  

IPC300N20N3X1SA2

active and preferred

9.2 mΩ
2.0 V
4.0 V
OptiMOS™ 3
200 V
5 mm
6 mm
30 mm²
IPC302N08N3  

IPC302N08N3X1SA1

active and preferred

1.2 mΩ
2.0 V
3.5 V
OptiMOS™ 3
80 V
4.5 mm
6.7 mm
30.15 mm²
IPC302N10N3  

IPC302N10N3X1SA1

active and preferred

1.7 mΩ
2.0 V
3.5 V
OptiMOS™ 3
100 V
4.5 mm
6.7 mm
30.15 mm²
IPC020N10L3  

IPC020N10L3X1SA1

active and preferred

42.0 mΩ
1.1 V
2.1 V
OptiMOS™ 3
100 V
0.96 mm
2.1 mm
2.01 mm²
IPC028N03L3  

IPC028N03L3X1SA1

active and preferred

5.0 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
1.24 mm
2.26 mm
2.80 mm²
IPC045N25N3  

IPC045N25N3X1SA1

active and preferred

146.0 mΩ
2.0 V
4.0 V
OptiMOS™ 3
250 V
1.8 mm
2.5 mm
4.5 mm²
IPC218N06N3  

IPC218N06N3X1SA2

active and preferred

1.3 mΩ
2.0 V
4.0 V
OptiMOS™ 3
60 V
3.7 mm
5.9 mm
21.83 mm²
IPC045N10L3  

IPC045N10L3X1SA1

active and preferred

16.0 mΩ
1.1 V
2.1 V
OptiMOS™ 3
100 V
1.8 mm
2.5 mm
4.5 mm²
IPC302N15N3  

IPC302N15N3X1SA1

active and preferred

4.9 mΩ
2.0 V
4.0 V
OptiMOS™ 3
150 V
4.5 mm
6.7 mm
30.15 mm²
IPC26N10NR  

IPC26N10NRX1SA1

active and preferred

3.2 mΩ
2.0 V
4.0 V
OptiMOS™ 2
100 V
4.36 mm
6 mm
26.16 mm²
IPC014N03L3  

IPC014N03L3X1SA1

active and preferred

10.3 mΩ
1.0 V
2.2 V
OptiMOS™ 3
30 V
0.84 mm
1.64 mm
1.37 mm²
IPC300N15N3R  

IPC300N15N3RX1SA2

active and preferred

4.9 mΩ
2.0 V
4.0 V
OptiMOS™ 3
150 V
5 mm
6 mm
30 mm²

Application Notes

Title Size Date Version
902 KB 13 Aug 2013 01_00
197 KB 04 Apr 2003
241 KB 20 Dec 2013 01_00
701 KB 30 Nov 2015 01_00
94 KB 04 Apr 2003
972 KB 05 May 2017 01_00
934 KB 01 Mar 2011 01_00
663 KB 01 Dec 2012 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00

Application Brochure

Title Size Date Version
6.9 MB 01 Jun 2013 00_00
409 KB 28 Jan 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.