IPB083N15N5LF

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Combining a low RDS(on) with a wide safe operating area (SOA)


Description:

OptiMOS™ Linear FET is a revolutionary approach to avoid the trade-off between on-state resistance (R DS(on)) and linear mode capability – operation in the saturation region of an enhanced mode MOSFET. It offers the state-of-the-art R DS(on) of a trench MOSFET together with the wide safe operating area of a classic planar MOSFET.

Summary of Features:

  • Combination of low R DS(on) and wide safe operating area (SOA)
  • High max. pulse current
  • High continuous pulse current

Benefits:

  • Rugged linear mode operation
  • Low conduction losses
  • Higher in-rush current enabled for faster start-up and shorter down time

Target Applications:

  • Telecom
  • Battery management

Parametric IPB083N15N5LF
Package   D2PAK (TO-263)
VDS  max 150.0V
RDS (on)    (max) 6.9mΩ  (8.3mΩ)
Polarity   N
ID  max 105.0A
Ptot  max 179.0W
IDpuls  max 420.0A
VGS(th)  min  max 3.3V  4.9V
QG   45.0nC 
RthJA  max 62.0K/W
Operating Temperature  min  max -55.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   SMD
Qgd   31.0nC 
Rth   0.45K/W 
RthJC  max 0.7K/W

Data Sheet

Title Size Date Version
908 KB 10 Apr 2017 02_00

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
902 KB 13 Aug 2013 01_00
2.4 MB 25 Jul 2017 01_00
701 KB 30 Nov 2015 01_00
241 KB 20 Dec 2013 01_00
7 MB 25 Jun 2015 01_00
663 KB 01 Dec 2012 01_00
972 KB 05 May 2017 01_00
641 KB 01 May 2012 01_00

Product Brief

Title Size Date Version
200 KB 25 Jul 2017 01_00

Additional Product Information

Title Size Date Version
126 KB 25 Jul 2017 01_00

Application Brochure

Title Size Date Version
199 KB 18 Sep 2017 02_00
1.5 MB 27 Jun 2017 02_00

Product Selection Guide

Title Size Date Version
1.2 MB 17 Aug 2015 01_00
Sales Product Name IPB083N15N5LF
OPN IPB083N15N5LFATMA1
Product Status active and preferred
Order online
Package Name PG-TO263-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 1000
Packing Type TAPE & REEL
OptiMOS™ Linear FET Combining a low RDS(on) with a wide safe operating area

OptiMOS™ Linear FET Combining a low RDS(on) with a wide safe operating area

This video provides an overview of the new OptiMOS™ OptiMOS™ FET, which offers a combination of the low RDS(on) of modern Trench MOSFET with the wide Safe Operating Area (SOA) of Planar MOSFET. OptiMOS™ Linear FET is ideally suited to Telecom and Battery Management applications.
Length 3:09

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.