SPB80P06P G
Overview
P-channel enhancement mode Field-Effect Transistor (FET), -20V, SOT-23
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.
The BSS84P is a p-channel enhancement mode MOSFET in a small surface mount package with superior switching performance. This product is particularly suited for low-voltage, low-current applications.
Summary of Features
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- RoHS compliant, Halogen-free
- Quflified according to AEC Q101
Potential Applications
- Power Management Functions
- Motor control
- On-board charger
- DC-DC
- Consumer
- Logic level translators
- Power MOSFET gate drivers
- Other switching applications
Videos
Support