OptiMOS™ and StrongIRFET™ Latest Packages
Latest space saving and high performance packages
OptiMOS™ and StrongIRFET™ Latest Packages subcategories
OptiMOS™ technology enables for the first time very low RDS(on) values needed for high current applications in space saving packages such as SuperSO8, S3O8 and CanPAK and TO-Leadless, which were previously only possible in bulky packages.
With OptiMOS™ 5 Power Block MOSFETs customers achieve benchmark efficiency and high current handling. By substituting two separate discrete packages with the OptiMOS™ 5 Power Block, customers can reduce their designs by at least 50%.
The OptiMOS™ MOSFET in TOLL package is the ideal solution for high power application in a small package.
Save space with dual FET power stage in a single leadless SMD package perfectly combining the low side and high side MOSFET of a synchronous DC-DC converter in a 5.0x6.0mm² package.
Easily enable double-sided cooling to increase efficiency with MOSFETs in DirectFET™ packages.
Find substantial temperature improvements with OptiMOS™ power MOSFETs in a SuperS08 package.