OptiMOS™ PD
Overview
OptiMOS™ power delivery – low-voltage MOSFETs perfectly addressing the needs of charger and adapter designs
Infineon's OptiMOS™ PD low-voltage MOSFET portfolio, represents the best fit for USB power delivery and fast charger designs, supporting short lead times on selected devices and fast quote response times. OptiMOS™ PD power MOSFETs in PQFN 3.3x3.3 and in SuperSO8 packages are optimized for synchronous rectification in charger and adapter SMPS applications. The small package sizes translate into shrinking form factors.
Key features:
- Logic level availability
- Low on-state resistance RDS(on)
- Low gate, output and reverse recovery charge
- Excellent thermal behavior
- Available in 2 small standard packages
Key benefits:
- Quick quote response
- Highest efficiency and power density designs
- Compact, lightweight and environmentally friendly products
- Excellent price-performance ratio
Key applications:
Products
Videos
Support