IST007N04NM6
Overview
OptiMOS™ 6 power MOSFET sTOLL 40V - 7x8mm2 power MOS package
The OptiMOS™ 6 power MOSFET 40V in sTOLL package features very low RDS(on) of 0.70mOhm and 440A high current capability. It has the advantages of Infineon’s well-known quality level for robust industry packages making it the ideal solution for various performance in battery powered applications, battery protection and battery formation.
The improved RDS(on) and ID ratings, continuous and pulsed, enable increased battery run time and higher power density.
Summary of Features
- JEDEC registered
- 7x8mm² small footprint
- 440A high current capability
- Leadless package with low package resistance and minimized stray inductance
- Latest generation Technology OptiMOSTM 6
- RDS(on) 0.70mOhm
- Lead tip inspection feature (automated optical inspection capability)
Benefits
- High power & current density
- High thermal capacity
- Reduced conduction losses
- Optimized switching behavior
- Reduced form factor compared to traditional DPAK/D2PAK
- Industry standard package (JEDEC MO-319A)
Potential Applications
Support