BSZ0910ND
Infineon’s optimized solution for wireless power and drives
The leading OptiMOS™ technology combined with the PQFN 3.0 x 3.0mm package offers an optimized solution for DC-DC applications with space critical requirements. The BSZ0910ND OptiMOS™ 30V halfbridge fits perfectly in wireless charging and drives (e.g. multicopter) architectures where designers target to simplify the layout and significantly save space without compromising on efficiency.
Summary of Features
- Symmetric half-bridge with very low RDS(on) in a small 3.0 x 3.0mm package outline
- Exposed pads
- Logic level (4.5V rated)
- RoHS compliant 6/6 (full lead free)
Benefits
- Low switching losses
- High switching frequency operation
- Lowest parasitics
- Low operating temperature
- Low gate drive losses
- RoHS 6/6 lead free product
Potential Applications