BSC070N10LS5
Overview
OptiMOS™ 5 power MOSFET in logic level provides low RDS(on) in a small package
This OptiMOS™ 5 100V power MOSFET in logic level reduces switching losses through a low gate charge without compromising conduction losses. The logic level power MOSFET comes in a SuperSO8 package and supports operations at high switching frequencies. In addition, it also provides a low gate threshold voltage which allows the MOSFET to be driven directly from microcontrollers. The OptiMOS™ 5 power MOSFET in logic level is highly suitable for charger, adapter and telecom applications.
Summary of Features
- Low R DS(on) in small package
- Low gate charge
- Lower output charge
- Logic level compatibility
Benefits
- Higher power density designs
- Higher switching frequency
- Reduced parts count wherever 5V supplies are available
- Driven directly from microcontrollers (slow switching)
- System cost reduction
Potential Applications
Videos
Training
Quality
Support