IFX54441EJ V50
Overview
The IFX54441EJ V50 is a micropower, low noise, low dropout voltage regulator. The device is capable of supplying an output current of 300mA with a dropout voltage of 270mV.
Designed for use in battery-powered systems, the low quiescent current of 30μA makes it an ideal choice.
Summary of Features
- Low Noise down to 42μVRMS (BW=10Hz to 100kHz)
- 300mA Current Capability
- Low Quiescent Current: 30μA
- Wide Input Voltage Range: up to 20V
- Low Dropout Voltage: 290mV
- Very low Shutdown Current: < 1μA
- No Protection Diodes Needed
- Fixed Output Voltage: 5.0V
- Stable with ≥ 3.3μF Output Capacitor
- Stable with Aluminium, Tantalum or Ceramic
- Reverse Battery Protection
- No Reverse Current
- Overcurrent and Overtemperature Protected
- DSO-8 Exposed Pad Package
- Green Product (RoHS compliant)
Potential Applications
- Microcontroller Supply
- Battery-Powered Systems
- Noise Sensitive Instruments
- Radar Applications
- Image Sensors
eLearning, Industrial Voltage Regulator: "Supply simply everything"
Support


