IFX25401TEV
The IFX25401TEV is a monolithic integrated low dropout voltage regulator for load currents up to 400 mA.
An input voltage up to 40 V is regulated to an adjustable voltage with a precision of ±2%. The device is designed for harsh environments. Therefore it is protected against overload, short circuit and overtemperature conditions by the implemented output current limitation and the overtemperature shutdown circuit. The adustable output can be configured to regulate between 2.5 V and 20 V. Due to its very low quiescent current the IFX25401 is dedicated for use in applications permanently connected to a battery. In addition the device can be switched off via the Enable input which reduces the current consumption to less than 10 μA.
Summary of Features
- Adjustable Output Voltage
- DPAK/TO252-5 Package
- Very Low Current Consumption
- 400 mA Output Current Capability
- Enable Input
- Very Low Dropout Voltage
- Output Current Limitation
- Overtemperature Shutdown
- Reverse Polarity Protection
- Wide Temperature Range, -40 °C to 125 °C
- Green Product (RoHS compliant)
Benefits
- High Input Voltage (>30V)
- Enable Pin
- Wide Temperature Range
Potential Applications
- Industrial Automation
- Medical & Healthcare
- Telecom
- Building Automation
- White Goods
- Heating & Cooling Systems (HVAC)


