IFX25001TC V50
Overview
The IFX25001TC V50 is a low dropout linear voltage regulator in a 5.0V output. It is capable of supplying continuous output current up to 400 mA.
A wide input voltage range up to 45V enables the IFX25001 to operate in a large variety of applications. The IFX25001 is also protected against overload, short circuit and overtemperature conditions.
Summary of Features
- 5.0 V Output Voltage
- D2PAK/TO263-3 Package
- Output Current up to 400 mA
- Low Current Consumption
- Wide Input Voltage Range up to 45V
- Low Dropout Voltage
- Output Current Limitation
- Reverse Polarity Protection
- Overtemperature Shutdown
- Wide Temperature Range, -40 °C to 125 °C
- Green Product (RoHS compliant)
Benefits
- High Input Voltage (>30V)
- Wide Temperature Range
Potential Applications
- Industrial Automation
- Medical & Healthcare
- Telecom
- Building Automation
- White Goods
- Heating & Cooling Systems (HVAC)
Related Products
Related Document
eLearning, Industrial Voltage Regulator: "Supply simply everything"
Diagrams
Support


