TLS850D0TE V50
The TLS850D0TE V50 is a high performance very low dropout linear voltage regulator for 5 V supply in a PG-TO252-5 package.
With an input voltage range of 3 V to 40 V and very low quiescent of only 40 μA, these regulators are perfectly suitable for automotive or any other supply systems connected to the battery permanently. The TLS850D0TAV50 provides an output voltage accuracy of 2 % and a maximum output current up to 500 mA. The new loop concept combines fast regulation and very good stability while requiring only one small ceramic capacitor of 1 μF at the output. At currents below 100 mA the device will have a very low typical dropout voltage of only 70 mV. The operating range starts already at input voltages of only 3 V (extended operating range). This makes the TLS850D0TAV50 also suitable to supply automotive systems that need to operate during cranking condition.
Summary of Features
- Wide Input Voltage Range from 3.0 V to 40 V
- Fixed Output Voltage 5 V
- Output Voltage Precision = ± 2 %
- Output Current Capability up to 500 mA
- Ultra Low Current Consumption typ. 40 µA
- Very Low Dropout Voltage typ. 70 mV@100 mA
- Stable with Ceramic Output Capacitor of 1 µF
- Delayed Reset at Power-On: 16.5 ms
- Enable, Undervoltage Reset,Overtemperature Shutdown
- Output Current Limitation
- Wide Temperature Range
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Very wide input voltage range
- Fast voltage regulation loop
- Supports voltage cranking application
- Very low dropout
Potential Applications
- Automotive general ECUs
- Powertrain and EPS applications
- Dahsboard and cluster supplys
- µController supply for safety applications
For an overview of other available options in this family please click here.





