TLS810D1LD V50
The TLS810D1LD V50 is a linear voltage regulator featuring wide input voltage range, low drop out voltage and ultra low quiescent current.
This product is available in new 3.3mm * 3.3mm leadless automotive package (TSON10) with improved optical inspection. With an input voltage range of 2.75V to 42V and ultra low quiescent of only 9μA the regulators are perfectly suitable for automotive or any other supply systems connected permanently to the battery. The TLS810D1LDV50 is available in 5.0V output voltage version with an accuracy of 2 % and output current capability up to 100mA. It is stable with only a small ceramic capacitor of 1μF at the output. The device can be switched on and off by the Enable feature leading to a current consumption of less than 1μA. With extended operating range down to 2.75V, TLS810D1LDV50 is also suitable to supply automotive systems operating during cranking condition. TLS810D1LDV50 includes internal protection features like output current limitation and over-temperature shutdown. The output voltage is supervised by the Reset feature, including under-voltage reset and delayed reset release at power-on.
Summary of Features
- Wide Input Voltage Range: 2.75V to 42 V
- 100 mA Current Capability
- Fixed Output: 5V
- Ultra Low Quiescent Current: 9μA
- Low Dropout Voltage: 200 mV @ 100mA
- Enable feature
- Very low Shutdown Current: < 1μA
- Reset Feature
- Stable with 1μF Output Capacitor
- Stable with Aluminium, Tantalum or Ceramic
- Output Current Limit Protection
- Overtemperature Protection
- PG-DSO8 EP package
- Wide temperature range: -40°C < T j < 150°C
- Available in PG-TSON-10 Package
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Designed for harsh automotive environment: excellent transient robustness => lower input filtering cost
- Cost optimized ceramic output capacitance => 1µF
- Suitable for cranking (stop & start) => 2.75V input & very low dropout
- Energy efficiency: Save battery resources in stand-by with ultra low quiescent curre
Potential Applications
- Application with direct battery connection and very low current consumption req.
- Body computer
- Infotainment, Alarm, Dashboard
- RKE, immobilizer, gateway
For an overview of other available options in this family please click here.





