TLS203B0LD V33
The TLS203B0LD V33 is a micropower, low noise, low dropout voltage regulator. The device is capable of supplying an output current of 300 mA with a dropout voltage of 270 mV.
Designed for use in battery-powered systems, the low quiescent current of 30 μA makes it an ideal choice.
A key feature of the TLS203B0 V33 is its low output noise. By adding an external 0.01 μF bypass capacitor, the output noise drops to very low numbers. The TLS203B0 V33 voltage regulator is stable with output capacitors as small as 3.3 μF. Small ceramic capacitors can be used without the series resistance required by many other regulators.
Internal protection circuitry includes reverse battery protection, current limiting and reverse current protection. The TLS203B0 V33 comes as fixed output voltages 3.3 V, 5.0 V as well as adjustable device with a 1.22 V reference voltage. It is available in a PG-DSO8 exposed pad and as well as in a PG-TSON10 exposed pad package.
Summary of Features
- Wide Input Voltage Range: 1.8V to 20 V
- 300 mA Current Capability
- Low Quiescent Current: 30μA
- Low Dropout Voltage: 270 mV
- Low Noise down to 24µV RMS
- Enable Feature
- Fixed Output Voltage: 3.3 V
- Internal circuitry working down to 2.3 V
- Very low Shutdown Current: < 1μA
- No Protection Diodes Needed
- Stable with ≥ 3.3 μF Output Capacitor
- Stable with Aluminium, Tantalum or Ceramic Output Capacitor
- Reverse Polarity Protection
- Overcurrent and Overtemperature Protected
- PG-DSO8 exposed pad and PG-TSON10 exposed pad packages
- Suitable for Use in Automotive Electronics as Post Regulator
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Wide input voltage range
- Output ceramic caps supported
- Low noise
Potential Applications
- Infotainment ( Camera, Display supply)
- Memory, CPU, FPGA core supply
- High current post regulator (in combination with DC/DC)
- Driver Assistance Systems (Radar, Camera)
For different variants please click here.



