TLS125D0EJ The TLS125D0EJ is an Automotive low-dropout voltage tracking regulator (LDO) with high Tracking Accuracy, Reverse Current Protection and Power Good.
The OPTIREG™ linear TLS125D0EJ is a monolithic integrated low-dropout voltage tracking regulator with high accuracy in small PG-DSO-8 exposed pad package. The TLS125D0EJ is designed to supply off-board systems, for example sensors in powertrain management systems under the severe conditions of automotive applications. Therefore, the TLS125D0EJ is equipped with protection functions against reverse polarity and against short circuit to GND and battery.
Up to a supply voltage of 40 V and output currents up to 250 mA, the output voltage follows the reference voltage that is applied to the ADJ input with very high accuracy. The required minimum reference voltage at ADJ is 2.0 V.
Summary of Features
- 250 mA current capability
- Very high accuracy voltage tracking
- Output voltage adjustable down to 2.0 V
- Stable with ceramic output capacitors
- Very low dropout voltage
- Low current consumption
- Internally controlled soft start
- Wide input voltage range: -16 V ≤ VIN ≤ 45 V
- Wide temperature range: -40°C ≤ Tj ≤ 150°C
- Short circuit protected output (to GND and to battery)
- Reverse polarity protected input
- Overtemperature protection
- Green Product (RoHS compliant)
Benefits
- Very wide input voltage range
- Fast voltage regulation loop
- Low passive component BOM cost
- Supervisory functionality (RESET)
- Suitable for Cranking condition
- Low current consumption
Best fit to supply:
- Sensors
- Satellite (secondary) ECU supply
- Microphones
- Power Switch for Off-board loads
- Small LED
Potential Applications
- Powertrain:
- Engine Management
- Transmission
- xEV Inverter
- On-Board Charger
- Body and Convenience:
- HVAC
- BCM
- Dashboard and Cluster
- Microphone Arrays
- Chassis:
- EPS
For an overview of other available options in this family please click here.





