TLF80511TF V50 The TLF80511TF V50 is a linear low dropout voltage regulator for load currents up to 400 mA with fixed output voltage (5V).
An input voltage of up to 40 V is regulated to V Q,nom which is 5 V with ±2 % precision. The TLF80511TF V50 with a typical quiescent current of 38 µA, is the ideal solution for systems requiring very low operating currents, such as those permanently connected to a battery. It features a very low dropout voltage of 100 mV, when the output current is less than 100 mA. In addition, the dropout region begins at input voltages of 3.3 V (extended operating range). This makes the TLF80511TF V50 suitable to supply automotive systems. In addition, the TLF80511TF V50’s new fast regulation concept requires only a single, 1 µF output capacitor to maintain stable regulation.
Summary of Features
- Output Voltage 5 V
- Output Voltage Precision ± 2 %
- Output Current up to 400 mA
- Ultra Low Current Consumption 38 µA
- Very Low Dropout Voltage: 100 mV at 100 mA Output Current
- Extended Operating Range Starting at 3.3 V
- Small Output Capacitor 1 µF
- Output Current Limitation
- Overtemperature Shutdown
- Suitable for Use in Automotive Electronics
- Wide Temperature Range from -40 °C up to 150 °C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Very Wide Input Voltage Range
- Fast Voltage Regulation Loop
- Supports Voltage Cranking Application
- Very Low Dropout
Potential Applications
- Automotive General ECU
- Automotive Dashboard
- Clima Control (HVAC)
- Start-Stop Control Unit
For an overview of other available options in this family please click here.





