TLE42764D V50 The TLE42764D V50 is a monolithic integrated low dropout voltage regulator for load currents up to 400 mA.
Overview
The device is designed for the harsh environment of automotive applications.
Summary of Features
- Very Low Current Consumption
- Adjustable and 5 V Fixed Output Voltage ±2%
- Output Current up to 400 mA
- Enable Input
- Very Low Dropout Voltage
- Output Current Limitation
- Overtemperature Shutdown
- Reverse Polarity Protection
- Wide Temperature Range From -40 °C up to 150 °C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Robust Protection Features
- Wide Input Operation and Temperature Range
Potential Applications
- Automotive General
For different output voltage and package variants please click here.
Diagrams
Support


