TLE42754G
Overview
The TLE42754G is a monolithic integrated low-dropout voltage regulator in a 5-pin TO-package, especially designed for automotive applications.
An input voltage up to 42 V is regulated to an output voltage of 5.0 V. The component is able to drive loads up to 450 mA. It is short-circuit proof by the implemented current limitation and has an integrated over temperature shutdown. A reset signal is generated for an output voltage V Q,rt of typically 4.65 V. The power-on reset delay time can be programmed by the external delay capacitor.
Summary of Features
- Output Voltage 5 V ± 2%
- Output Current up to 450 mA
- Very low Current Consumption
- Power-on and Under voltage Reset with Programmable Delay Time
- Reset Low Down to V Q ; = 1 V
- Very Low Dropout Voltage
- Output Current Limitation
- Reverse Polarity Protection
- Over temperature Protection
- Suitable for Use in Automotive Electronics
- Wide Temperature Range from -40 °C up to 150 °C
- Input Voltage Range from -42 V to 45 V
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Robust protection features
- Wide input operation and temperature range
Potential Applications
- Automotive general
Diagrams
Support


