TLE4263GS
TLE4263GS is a 5-V low drop voltage regulator in a SMD package PG-DSO-14-30, PG-DSO-20-35, or G-DSO-8-16. The maximum input voltage is 45 V.
The maximum output current is more than 200 mA. The IC is short-circuit proof and incorporates temperature protection which turns off the IC at over temperature. The IC regulates an input voltage V I in the range of 6 V < V I < 45 V to V Q,nom = 5.0 V. A reset signal is generated for an output voltage of V Q,rt < 4.5 V. This voltage threshold can be decreased to 3.5 V by external connection of a voltage divider. The reset delay can be set externally by a capacitor. The integrated watchdog logic supervises the connected microcontroller. The IC can be switched off via the inhibit input, which causes the current consumption to drop from 900 μA to typical 0 μA.
Summary of Features
- Output Voltage Tolerance ≤ ± 2%
- 200 mA Output Current Capability
- Low-drop Voltage
- Very low Standby Current Consumption
- Over Temperature Protection
- Reverse Polarity Protection
- Short-circuit Proof
- Adjustable Reset Threshold
- Watchdog
- Wide Temperature Range
- Suitable for Use in Automotive Electronics
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Robust Protection Features
- Wide Input Operation and Temperature Range
Potential Applications
- Automotive General


