Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE4263GM

END OF LIFE
TLE4263GM is a 5-V low drop voltage regulator in a SMD package PG-DSO-14-30, PG-DSO-20-35, or G-DSO-8-16. The maximum input voltage is 45 V.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Accuracy
    2 %
  • Base Product
    TLE4263x
  • Dropout Voltage
    350 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    5.5 V to 45 V
  • Output Current max
    200 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    900 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    Yes
OPN
TLE4263GMXUMA1 TLE4263GMXUMA2
Product Status discontinued discontinued
Infineon Package PG-DSO-14
Package Name N/A N/A
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level N/A 2a
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package PG-DSO-14
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The IC regulates an input voltage VI in the range of 6V < VI < 45V to VQ,nom = 5.0V. Maximum output current > 200mA. Short-circuit and temperature protection. Reset signal generated for VQ,rt < 4.5V (adjustable to 3.5V). External capacitor sets reset delay. Integrated watchdog logic supervises microcontroller. Inhibit input switches off IC (current consumption < 1μA).

Features

  • Output voltage tolerance ≤ ± 2%
  • 200 mA output current capability
  • Low-drop voltage
  • Very low standby current consumption
  • Overtemperature protection
  • Reverse polarity protection
  • Adjustable reset threshold
  • Watchdog
  • Wide temperature range
  • Suitable use in automotive electronics
  • Green Product (RoHS compliant)

Benefits

  • Robust protection features
  • Wide input & temp range operation

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }