Off-line LED Driver IC

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Less energy - more light at reduced system cost

LED driver and professional luminaires

Infineon's innovative multi-mode LED driver ICs deliver high efficiency, high power factor and low harmonics to LED lighting applications while supporting dimming levels down to 1%. The high level of integration simplifies designs by reducing the need for external components.  XDP™ LED technology supports quick design and simplifies logistics handling, hence saving effort and cost.

 

Learn more on the new digital LED driver ICs  XDPL8220 and XDPL8105!

 

ifx-banner-energy-eficiency-175x150 IFX_UrbanFarming_Banner

Product OPN Product Status Order Online Packages Green Topology Type Comments
Matching Results: 9                  
descending ascending           descending ascending descending ascending descending ascending
1. Flyback Controller IC
XDPL8220  

XDPL8220XUMA1

active and preferred

 

 

PG-DSO-16

Dual-stage PFC + Flyback
Controller
Digital and configurable multimode flyback controller ideal for Smart Lighting featuring flicker free control and low standby power
XDPL8105  

XDPL8105XUMA1

active and preferred

 

 

PG-DSO-8

Flyback
Controller
Digital flyback controller with 0-10V dimming interface and extended dimming range for programmable LED driver
ICL8105  

ICL8105XUMA2

not for new design

 

 

PG-DSO-8

Flyback
Controller
See XDPL8105 which is the drop-in replacement and upgrade of ICL8105
ICL8001G  

ICL8001GXUMA1

active

Buy online

PG-DSO-8

Flyback, buck
Controller
Phase-cut dimmable flyback or buck controller for LED lamps
ICL8002G  

ICL8002GXUMA1

active and preferred

Buy online

PG-DSO-8

Flyback, buck
Controller
Phase-cut dimmable flyback or buck controller for LED lamps
IRS2982S  

IRS2982STRPBF

active and preferred

Buy online

SOIC 8N

Flyback / Buck-Boost
SMPS Control IC
A versatile SMPS control IC designed to drive switching converters for LED drivers and power supplies.
2. High-Voltage Resonant Controller IC with PFC
ICL5101  

ICL5101XUMA1

active and preferred

Buy online

PG-DSO-16

PFC +LLC
Controller
High-voltage resonant controller with PFC and extended dimming range for LED driver
IRS2548D  

IRS2548DSTRPBF

active

Buy online

SOIC 14N

- - -
3. Buck Controller with high Power Factor
ICL8201  

ICL8201XTSA1

active and preferred

Buy online

PG-SOT23-6

Buck
Controller
Buck controller for non-dimmable LED lamps

Data Sheet

Title Size Date Version
1.6 MB 08 Jun 2015 02_01
1.7 MB 28 Jan 2016 01_30
1.1 MB 28 Feb 2012 01_00
615 KB 06 May 2010 01_00

Application Notes

Title Size Date Version
889 KB 15 Jul 2013
3 MB 08 Jun 2015 01_00
1.6 MB 08 Mar 2017 01_00
1.5 MB 07 Nov 2016 02_00
262 KB 18 Jun 2001
239 KB 11 Mar 2011
3.4 MB 18 May 2016 01_00
3.2 MB 22 Sep 2015 02_02
422 KB 20 Oct 2011
4.7 MB 24 Nov 2016 01_00
3.6 MB 06 May 2010 01_00
1.4 MB 26 Jun 2012 01_00
1.1 MB 26 Jun 2012 01_00
2.4 MB 08 Aug 2012 01_01
2.5 MB 08 Aug 2012 01_01
1.8 MB 03 Aug 2012 01_01
2 MB 20 May 2011 01_00

Article

Title Size Date Version
1,013 KB 16 Mar 2014
57 KB 03 Aug 2006
283 KB 03 Aug 2006
71 KB 16 Mar 2006
539 KB 05 Feb 2013
1.1 MB 03 Aug 2006
735 KB 18 Jun 2001
1,013 KB 16 Mar 2014

Product Brief

Title Size Date Version
431 KB 20 Oct 2011
305 KB 09 Feb 2015 01_00
577 KB 08 Jun 2015 01_00
172 KB 29 Jan 2008
398 KB 13 Sep 2016 01_00
435 KB 20 Oct 2011
391 KB 15 Jun 2015 01_00
168 KB 01 Mar 2016 01_00

Application Brochure

Title Size Date Version
3.3 MB 01 Mar 2016 01_00
6.9 MB 19 May 2016 01_00

Additional Product Information

Title Size Date Version
291 KB 10 Jun 2015 01_00
74 KB 22 Mar 2016 01_00
75 KB 22 Mar 2016 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00

Evaluation Boards

Board Family Description Status
REF-XDPL8220-U50W LED Driver & Ballast Controller Efficient and flickerfree reference circuit design with high power factor and low THD, Universal input voltage for 30W output power.
  • CDM10V
  • CoolMOS CE
  • CoolMOS P7
  • XDPL8220
active and preferred
REF-XDPL8105-CDM10V LED Driver & Ballast Controller 40W LED driver reference design with isolated 0 – 10V dimming interface using the XDP™ XDPL8105 digital flyback controller, the CDM10V dimming IC and 800V CoolMOS™ CE
    active and preferred
    EVALLED-ICL8002G-B1 LED Driver & Ballast Controller Evaluation board for dimmable 13W LED bulb in isolated flyback topology
      active and preferred
      EVALLED-ICL8002G-B2 LED Driver & Ballast Controller Evaluation board for dimmable 12W LED bulb in non-isolated buck topology
        active and preferred
        REF-XDPL8220-U100W LED Driver & Ballast Controller, MOSFET Efficient and flickerfree reference circuit design with high power factor and low THD, Universal input voltage for 100W output power.
        • CDM10V
        • CoolMOS CE
        • CoolMOS P7
        • XDPL8220
        active and preferred
        IF-BOARD.DP-GEN2 LED Driver & Ballast Controller Galvanic isolated and CE certified .dp InterfaceGen2, which is used to set parameters and protection behavior for digital power products. It can be used to either test parameter temporarily or to burn them permanently. The .dp device will be connected via USB to a computer and is controlled using the .dp Vision Software. Application Addon packages are necessary for the dedicated products. They can be found in the download section for e.g. ICL8105, XDPL8105, XDPL8220 or ILD2111.
          active and preferred
          REF-XDPL8220-U30W LED Driver & Ballast Controller, MOSFET Efficient and flickerfree reference circuit designfor (XDPL8220) with high power factor and low THD.It is built for universal input voltage (90V-305V) and for 30W output power. It implements a dual stage PFC, Flyback topology.
          • CDM10V
          • CoolMOS CE
          • CoolMOS P7
          • XDPL8220
          active and preferred
          EVALLEDICL5101E1 LED Driver & Ballast Controller, MOSFET PFC/LLC Constant Voltage Evaluation Board 110W LED Driver
          • BSP135
          • ICL5101
          • IPD60R450E6
          • IPP60R125C6
          active and preferred
          EVALLEDICL8105F2 LED Driver & Ballast Controller 40W LED driver demoboard with isolated 0 - 10 V dimming interface using the ICL8105 digital flyback controller and 800V CoolMOS™
          • ICL8105
          not for new design
          EVALLEDICL5101E2 LED Driver & Ballast Controller PFC/LLC Constant Current Evaluation Board 130W LED Driver
            active and preferred
            EVALLED-ICL8002G-B3 LED Driver & Ballast Controller Evaluation board for dimmable 20W LED PAR38 in isolated flyback topology
              active and preferred
              REF-ICL8105-CDM10V LED Driver & Ballast Controller 40W LED driver reference design with isolated 0 – 10V dimming interface using the XDP™ ICL8105 digital flyback controller, the CDM10V dimming IC and 800V CoolMOS™ CE
                EVAL_16W_66V_BCK_CE LED Driver & Ballast Controller, MOSFET 16W adapter demo board for Lighting applications
                • ICL8201
                • IPN60R3K4CE
                active
                EVALLEDICL8105E1 LED Driver & Ballast Controller, MOSFET 20 - 80W universal evaluation system for LED driver with contant current output based on the ICL8105 digital single-stage flyback controller and 800V CoolMOS™
                • ICL8105
                • IPD80R1K0CE
                • SPA17N80C3
                not for new design

                PCB Design Data

                Title Size Date Version
                51 KB 23 Oct 2013 02_00
                36 KB 23 Oct 2013 02_00
                9 KB 23 Oct 2013 02_00
                49 KB 23 Oct 2013 02_00

                Reference Design

                Title Size Date Version
                1.5 MB 08 Jun 2015 01_00

                Simulation Tool

                Title Size Date Version
                803 B 26 Apr 2016 01_00

                Find an answer to your question

                Infineon welcomes your comments and questions.

                If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

                You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

                I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

                For more information about our privacy policy please click onPrivacy Policy

                Where to buy

                Please use our location finder to get in contact with your nearest Infineon distributor or sales office

                Find a location

                Ask Infineon