TLD5098EP
Overview
The TLD5098EP is a LED boost controller with built in protection features
The controller concept of the TLD5098EP allows multiple configurations such as Boost, Buck, Buck-Boost, SEPIC and Flyback by simply adjusting the external components. Thanks to this the TLD5098EP is a quite easy to use and flexible device that comes without SPI but still with a quite powerful feature set.
TLD5098EP is a perfect choice when diagnostic as well as advanced dimming functionality like analog and digital dimming are required and where a DC-DC boost concept is needed like for Day-time-running lights or combined Low-/High-Beams.
Summary of Features
- Single-Channel Multitopology (B2B, B2G, SEPIC, Flyback) DC-DC Controller
- Constant Current or Constant Voltage Regulation
- Wide Input Voltage Range from 4.5 V to 45 V
- Very Low Shutdown Current: Iq_OFF < 10 μA
- Switching Frequency Range from 100 kHz to 500 kHz
- Synchronization with external clock source
- PWM Dimming (integrated Gate driver for high accuracy)
- Analog Dimming feature to adjust average LED current
- Open Circuit Detection
- Short to GND Protection
- Output Overvoltage Protection
- Internal Soft Start
- Over Temperature Shutdown
- 300mV High Side Current Sense to ensure highest flexibility and LED current accuracy
- Available in a small thermally enhanced PG-SSOP-14 package
- Automotive AEC Qualified
Potential Applications
- Automotive interior and exterior lights
- LED daytime running lights, Low Beam, High Beam or combined Low- and Highbeams
- Pre-regulator e.g. for rear light applications
Training
Support




