TLD5097EL
The TLD5097EL is a LED boost controller with built in protection features
The controller concept of the TLD5097EL allows multiple configurations such as Boost, Buck, Buck-Boost, SEPIC and Flyback by simply adjusting the external components. Thanks to this the TLD5097EL is a quite easy to use and flexible device that comes without SPI but still with a quite powerful feature set. It is very similar to TLD5098EL but without a dedicated PWM driver and without short to ground protection. Therefore it is a good alternative device for applications where the electronic is integrated in the same housing with the load like it is often the case for separately placed day-time-running lights or in some cost-effective LED headlamps.
Summary of Features
- Single-Channel Multitopology (B2B, B2G, SEPIC, Flyback) DC-DC Controller
- Constant Current or Constant Voltage Regulation
- Wide Input Voltage Range from 4.5 V to 45 V
- Very Low Shutdown Current: I q_OFF < 10 µA
- Switching Frequency Range from 100 kHz to 500 kHz
- Synchronization with external clock source
- PWM Dimming
- Analog Dimming feature to adjust average LED current
- Internal 5 V Low Drop Out Voltage Regulator
- Open Circuit Detection
- Output Overvoltage Protection
- Internal Soft Start
- Over Temperature Shutdown
- 300mV High Side Current Sense to ensure highest flexibility and LED current accuracy
- Available in a small thermally enhanced PG-SSOP-14 package
- Automotive AEC Qualified
Potential Applications
- Automotive interior and exterior lights
- LED daytime running lights, Low Beam, High Beam or combined Low- and Highbeams
- Pre-regulator e.g. for rear light applications




