IRS2168DSPBF
Overview
Advanced PFC and Ballast Control IC in a 16-Lead SOIC Package
Benefits
- PFC, ballast control and 600 V half-bridge driver in one IC
- Critical-conduction mode boost-type PFC
- Programmable PFC over-current protection
- Programmable half-bridge over-current protection
- Programmable preheat frequency
- Programmable preheat time
- Programmable ignition ramp
- Programmable run frequency
- Closed-loop ignition current regulation
- RoHs compliant
- Fixed internal 1.6 µs HO and LO deadtime
- Voltage-controlled oscillator (VCO)
- End-of-life window comparator pin
- Internal 65-event current sense up/down fault counter
- DC bus undervoltage reset
- Lamp removal/auto-restart shutdown pin
- Internal bootstrap MOSFET
- Internal 15.6 V Zener clamp diode on Vcc
- Micropower startup (250 µA)
- Latch immunity and ESD protection
Potential Applications
- Lighting Fluorescent Ballast
Diagrams
Videos
Support



