ILD6070
Overview
The ILD6070 switch mode DC-DC LED driver is tailored to drive high power LEDs and LED arrays offering flexible dimming options.
Summary of Features
- Supports buck topology
- Wide usable input voltage from 4.5 - 60V
- Integrated switch rated up to 700mA
- PWM or analog dimming
- Adjustable over temperature protection
- Over current protection
Benefits
- High efficiency
- High output current accuracy ± 3%
- Up to 3000:1 contrast ratio
Potential Applications
- Luminaires for commercial or residential lighting
- Electronic control gears
Diagrams
Videos
Support






