ILD1150
Overview
The ILD1150 is a multitopology high power DC-DC controller IC with built in protection features. The main function of this device is to regulate a constant LED current. The constant current regulation is especially beneficial for LED color accuracy and longer lifetime. The controller concept of the ILD1150 allows a multi-purpose usage such as boost, buck, buck-boost, SEPIC and flyback configuration with various load current levels by simply adjusting the external components.
Summary of Features
- Wide input voltage range from 4.75V to 45V
- Very Low Shutdown Current: IQ< 10μA
- Flexible switching frequency range, 100kHz to 500kHz
- Synchronization with external clock source
- Output open circuit diagnostic output
- PWM dimming
- Internal soft start
- 300mV high side current sense to ensure highest flexibility and LED current accuracy
- Internal 5V low drop out voltage regulator
- Wide LED current range via simple adaptation of external components
- Available in a small thermally enhanced PG-SSOP-14 package
- Output overvoltage protection
- Over temperature shutdown
- Green product (RoHS) compliant
Videos
Support



