BCR320U HW LED BOARD
Overview
24V BCR320U striplight demoboard driving 6 x 0.5W LEDs in series
Summary of Features
- Homogenous light output in different LED strings
- Easy to implement with low component count
- Flexibility to adjust the current by external resistor from 10mA up to 250mA
- Direct microcontroller interface for PWM dimming for BCR421U and BCR321U
- Negative thermal coefficient protecting lifetime of LEDs
- High power dissipation capability
Potential Applications
- LED stripe lights, e.g. in commercial or residential LED lighting
- Automotive interior and exterior LED lighting
Support