TLD7002-16ES
Multi-channel LED driver
The TLD7002-16ES is a 16 channel device with integrated and protected output stages. It is designed to control LEDs with a current up to 76.5 mA as linear current sink (LCS). The power stages can be configured in parallel for higher load currents. Each individual power output stage is configured to a 6-bit current set value stored in the OTP. 16 independent and individual PWM configurations can be set. A high-speed lighting interface is used for device OTP programming, configuration, control and diagnostic feedback.
Summary of Features
- 16 channel device with integrated and protected output stages, optimized to drive LEDs
- High regulated output current up to 76.5 mA per channel
- Parallel output operation for higher load currents
- 16 independent 6-bit configurable global output current configurations ranging from 5.625 mA to 76.5 mA
- 16 independent 14-bit PWM engines from 100 Hz up to 2 kHz
- Configurable thermal derating
- Configurable LED Open, Short and Single-LED-Short thresholds
- Digital feedback of external two voltage measurements (NTC/PTC)
- Integrated HSLI transceiver, CAN-FD physical-layer compatible up to 2 MBit/s
- Developed according to ISO26262 with process complying to ASIL-B
Benefits
- Future proof BUS driven architecture
- Easy Safety design: Developed according to ISO26262 with process complying to ASIL-B
- Advanced Diagnostic
Potential Applications
- Open-drain LED driver with high-speed lighting interface (HSLI - UARToverCAN)
- Automotive rear light functions such as tail, stop and sequential (dynamic) turn indicator
- Animated light functions like “welcome/goodbye” functions
- Interior lighting functions for ambient lighting (RGB color control), illumination and dash board lighting
- LED panels for industrial applications and instrumentation
Access to additional TLD7002-16ES technical documentation including Safety Package, Device Drivers etc.:
1. Please register* or login under myinfineon.com with your company e-mail address.
Click here to see the step-by-step instructions to get registered.
2. Refresh this page and the documents will be visible.
3. Some of the documents will require additional permission to be accessible (i.e. Safety Package), and they will be visible only on MyICP-LITIX please fill in the form to our Technical Assistance Center or contact support@infineon.com

- Understand of how to connect the OTP programmer to the PC and to the TLD7002-16ES device
- Be aware of the OTP wizard GUI advantages when programming the TLD7002-16ES OTP memory

- Recognize Infineon’s set of LED driver families for automotive rear lighting
- Apply Infineon’s chip-set in a conventional rear lighting architecture and its extension for dynamic effects

- Be able to identify solutions for rear lighting architecture challenges
- Understand the usage of smart linear drivers, and get to know the key features and benefits of using TLD7002-16ES for dynamic rear lighting solutions

- Know how the TLD7002-16ES high speed lighting interface, HSLI, is composed of and
- Identify the features and architecture of the multi-channel LED driver low-level driver and understand what the multi-channel LED driver low-level driver service layer and control layers are and how to use them

- Get to know the key features and benefits of using TLD7002-16ES for dynamic rear light solutions
- Get some hints on the PCB layout design and thermal management using the headroom control feature