EVAL ISO1I813T

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The ISO1I81xT digital input product family is a intelligent system solution offering robust galvanic isolation between the between the μC on the “control side” and the 24V factory floor environment, frequently referred to as the "process side"

Summary of Features:

  • Temperature range up to 135°C tjunction
  • Low temperature drift
  • Superior EMI robustness

Benefits:

  • Ideal for highly compact industrial applications
  • Robust over operational lifetime
  • Secure data transfer under very harsh conditions

Target Applications:

  • Programmable Logic Controllers
  • Distributed Control Systems
  • General Control Equipment
  • Robotics
  • Solid-State Relay

Application Notes

Title Size Date Version
1.8 MB 08 Sep 2011 01_00

Product Brief

Title Size Date Version
159 KB 08 Feb 2016 01_00
272 KB 22 Jan 2014 01_02
949 KB 28 Oct 2014 01_00

Additional Product Information

Title Size Date Version
179 KB 15 Jun 2015 01_00
Sales Product Name EVAL ISO1I813T
OPN EVALISO1I813TTOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon