IRSM505-024PA
Overview
CIPOS™ Micro 250 V, 2.2 Ω three-phase intelligent power module
CIPOS™ Micro 250 V, 2.2 Ω three-phase MOSFET based intelligent power module with open source in SOP 29x12F package providing high cost efficiency through optimized feature and compact package module for low motor drive applications including small home appliances, low power industrial drives, and etc. Built-In NTC thermistor for temperature monitoring available.
Summary of Features
- Based on low RDS(on) Trench FREDFET
- Integrated bootstrap functionality
- Under-voltage lockout
- Matched propagation delay for all channels
- 3.3 V logic compatible with advanced input filter
- Driver tolerant to negative transient voltage (-Vs)
- Motor power rating up to 40 W at 10 kHz
- Built-in temperature sensor
- UL-certified
Benefits
- Designed to enhance the system efficiency
- High integrations for easy design and saving system space
- Flexible design capability through various package options
Potential Applications
Diagrams
Videos
Support


