IM393-S6E3
Overview
CIPOS™ Tiny 600 V, 6 A three-phase Intelligent Power Module
CIPOS™ Tiny 600 V, 6 A three-phase IGBT based Intelligent Power Module with open emitter in DIP 34x15 3.60mm lead length package providing fully-featured compact inverter solution with excellent thermal conduction for motor drive applications including wide range of home appliacnes, low power industrial drives, and etc.
Summary of Features
- Based on low VCE(sat) TRENCHSTOP™ IGBT6 for best efficiency
- Intergrated boostrap function
- Single 3-phase HVIC for complete system protection
- Under-voltage lockout
- Anti-cross conduction
- Rated maximum Tcase of 125°C
- UL-certified
Benefits
- Enables system cost and size reduction for home appliance motor drives
- Smallest IPM with current rating up to 20A
- Increase system efficiency
- Lower Tj for better reliability
- Multiple lead lengths available
Potential Applications
Diagrams
Videos
Support