IM323-L6G2
Overview
CIPOS™ Tiny 600 V 15 A three-phase Intelligent Power Module
CIPOS™ Tiny 600 V, 15 A three-phase IGBT based Intelligent Power Module with optimized performance and compact form factor for inverter power rating up to 1.5HP especially for Room Aircon and Home appliance applications.
Summary of Features
- TRENCHSTOP™ RCD2
- C5SOI 3-phase single gate driver
- Operating range of 1 to 20kHz
- Maximum junction temperature 175°C for the RCD2
- Short circuit capability minimum 3µs
- Full pack DIP 32.8x18.8 mm
- Pin compatible solution
- For target applications in MHA especially for RAC compressor up to 1.5hp
Benefits
- Proven & enhanced package robustness for high reliability
- Full in-house production front-end and back-end for supply security
- Latest switch and gate driver technology for best performance
- Designed for fast time to market
Diagrams
Tools & Software
Videos
Support




