CIPOS™ Mini IPMs
CIPOS™ Mini - Broad range of configurations from PFC to inverter
CIPOS™ Mini is a family of high efficient intelligent power modules that has the highest power density with 4A to 30A rated products built into single package platform. It integrates various power and control components to increase reliability, and optimize PCB size and system costs. Utilizing multiple configurations, CIPOS™ Mini IPMs are applicable to the wide applications to control variable speed drives, such as air conditioners, washing machines, refrigerators, vacuum cleaners, compressors, and industrial drives up to 3 kW.
The configurations offered within the CIPOS™ Mini family are 2-phase MOSFET, 3-phase MOSFET and IGBT, integrated PFC, and 2-phase and 3-phase interleaved PFC. All options include an integrated gate driver and built-in temperature sensor. CIPOS™ Mini provides optimized performance for power applications, which need good thermal conduction and electrical isolation, but also EMI-safe control, innovative FAULT indication, and overload protection.
Our TRENCHSTOP™ IGBTs, reverse-conducting IGBTs, or CoolMOS™ power MOSFETs are combined with newly optimized Infineon SOI gate driver IC for excellent electrical performance. In addition, CIPOS™ Mini family offers IPMs with DCB substrates, improving heat dissipation to provide higher power capability.
| Features | Benefits | Applications |
|---|---|---|
|
|