IGBT Stacks & IGBT Assemblies
Reliable and highest quality stacks and assemblies offering optimized thermal management

This might also interest you
The ModSTACK™ family includes Infineon Technologies IGBT modules with IGBT driver to achieve current ratings from 100A up to 1600A at line supply 690 V AC. The appropriate interfaces and thermal management are included. All inverter topologies (B6U B6I; B6I B6I etc.) and various converter topologies are available. With the introduction of ModSTACK™ HD, we extend the established ModSTACK™ platform to increase the power range and modularity by using PrimePACK™ IGBT4 modules.
The PrimeSTACK™ family is a complete switch assembly for power electronic circuits containing all the necessary components for current, voltage and temperature measurement based on the established 62mm IGBT modules. Control electronics and power section are fully separated from each other by “reinforced isolation”. With several superior monitor functions, PrimeSTACK™ offers a self protecting switch function. With PrimeSTACK™ highly efficient and safe inverters can be developed very fast with minimum effort for the designer. The product scope covers chip current ratings from 100A up to 3600A at 600V, 1200V or 1700V.