FF1200R12IE5P 1200 V, 1200 A dual IGBT module
Overview
PrimePACK™ 2 1200 V, 1200 A dual IGBT module with TRENCHSTOP™ IGBT5 and .XT fast switching interconnection technology, Emitter Controlled 5 diode, NTC and pre-applied Thermal Interface Material.
Summary of Features
- Extended operating temperature (Tvj op = 175°C)
- Output current increased by more than 25% in the same footprint
- Copper bonds for high current carrying capabilities
- Sintering of chips for highest power cycling capabilities
- Total losses reduced by up to 20%
- Package with CTI > 400
- Pre-applied Thermal Interface Material
Benefits
- Increase in power density by up to 25%
- Up to 10 times longer lifetime
- Less cooling effort for same output power
- Enables higher system overload conditions
Webinar about driving the electrification of commercial vehicles
Join our webinar and learn about trends and semiconductor system solutions in the electrification of commercial vehicles.
Diagrams
Videos
Support